SLVSHZ1B June 2024 – October 2026 TPS1HTC100-Q1
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | GND | Power | Ground of device. Connect to resistor- diode ground network to have reverse battery protection. |
| 2 | EN | I | Input control for channel activation, internal pulldown. |
| 3 | DIAG_EN | I | Enable-disable pin for diagnostics, internal pulldown. |
| 4 | FAULT | O | Open drain global fault output. Referred to FLT, or fault pin. |
| 5 | LATCH | I | Thermal shutdown behavior, latch off or auto retry, internal pull down. |
| 6 | SNS | O | Output corresponding sense value based on sense ratio. |
| 7 | ILIM | O | Adjustable current limit. Short to ground or leave floating if external current limit is not used. |
| 11 | NC | N/A | No internal connection. |
| 8, 9, 10 | VOUT | Power | Output of high side switch, connected to load. |
| 12, 13, 14 | VS | Power | Power supply. |
| Thermal Pad | Pad | — | Thermal pad, internally shorted to ground. |