SLVSHZ1B June 2024 – October 2026 TPS1HTC100-Q1
PRODUCTION DATA
In many conditions, such as the negative ISO pulse, or the loss of battery with an inductive load, a negative potential on the device GND pin can damage the MCU I/O pins [more likely, the internal circuitry connected to the pins]. Therefore, the serial resistors between MCU and HSS are required.
Also, for proper protection against loss of GND, TI recommends 10kΩ resistance for the RPROT resistors.