SLVSI15B March 2025 – October 2026 TPSM8287B15 , TPSM8287B30
PRODMIX
The device has two pins, VOSNS and GOSNS, to remotely sense the output voltage. Remote sensing lets the converter sense the output voltage directly at the point-of-load and increases the accuracy of the output voltage regulation. These sense lines must be routed in parallel and away from noisy signals. Connect the sense lines to the lowest impedance point on the output bus, which must be the center of the output capacitor bank closest to the load.
In a stacked configuration, VOSNS and GOSNS of all secondary devices can be either connected to the local output capacitor or to the AGND pin. For further details, see Section 7.3.16.