SLVSI25 July 2025 TPS546B25
PRODUCTION DATA
| CMD Address: | DBh |
| Write Transaction: | N/A |
| Read Transaction: | Read Block |
| Format: | Unsigned Binary (6 bytes) |
| NVM Back-up: | No |
| Updates: | On-the-fly |
STATUS_ALL provides for a 6-byte block BLOCK READ of all 6 standard STATUS command codes. This can reduce bus utilization to read multiple faults.
Return to Supported PMBus Commands.
| 0 | 1 | 2 | 3 | 4 | 5 |
| R | R | R | R | R | R |
| STATUS_VOUT | STATUS_IOUT | STATUS_INPUT | STATUS_TEMPERATURE | STATUS_CML | STATUS_MFR |
| LEGEND: R/W = Read/Write; R = Read only |
| Block | Field | Access | Reset | Description |
|---|---|---|---|---|
| 0 | STATUS_VOUT | R |
For the contents of each byte in the block, refer to the specifics of each command. |
|
| 1 | STATUS_IOUT | R | ||
| 2 | STATUS_INPUT | R | ||
| 3 | STATUS_TEMPERATURE | R | ||
| 4 | STATUS_CML | R | ||
| 5 | STATUS_MFR | R |