SLVSI25 July 2025 TPS546B25
PRODUCTION DATA
The pin-strapping table for PMB_ADDR is shown below. The PMBus address used can be sourced from PMBus register PMBus_ADDR instead of pin-strapping, depending on the state of the OVRD_PMB_ADDR bit in the PIN_DETECT_OVERRIDE register. When pin-strapping is used as the source of PMBus address, the contents of PMBus_ADDR indicating PMBus address (bits [14:8]) are updated with the pin-strapped values.
The table below shows the valid PMBus address configurations for primary and secondary devices through pin-strap.
| SINGLE PHASE | TWO PHASE | THREE PHASE | FOUR PHASE |
|---|---|---|---|
| All Resistor Values between 0Ω and 18.2kΩ |
Primary: 22.1kΩ Secondary: 0Ω |
Primary: 49.9kΩ First Secondary: 4.02kΩ Second Secondary: 9.09kΩ |
Primary: 137kΩ First Secondary: 22.1kΩ Second Secondary: 49.9kΩ Third Secondary: 137kΩ |
|
Primary: 26.7kΩ Secondary: 2.21kΩ |
Primary: 60.4kΩ First Secondary: 4.87kΩ Second Secondary: 11.3kΩ |
Primary: 174kΩ First Secondary: 26.7kΩ Second Secondary: 60.4kΩ Third Secondary: 174kΩ |
|
|
Primary: 33.2kΩ Secondary: 2.74kΩ |
Primary: 76.8kΩ First Secondary: 5.9kΩ Second Secondary:14.3kΩ |
Primary: 243kΩ First Secondary: 33.2kΩ Second Secondary: 76.8kΩ Third Secondary: 243kΩ |
|
|
Primary: 40.2kΩ Secondary: 3.32kΩ |
Primary: 102kΩ First Secondary: 7.32kΩ Second Secondary Secondary:18.2kΩ |
Primary: > 412kΩ First Secondary: 40.2kΩ Second Secondary: 102kΩ Third Secondary: > 412kΩ |
| RESISTOR (kΩ) | PRIMARY STACK NUMBER | MODE | COMMON ADDRESS |
|---|---|---|---|
| < 1.78 | Primary Device - 1 Phase Stack | FCCM | 11h |
| 2.21 | 12h | ||
| 2.74 | 13h | ||
| 3.32 | DCM | 14h | |
| 4.02 | 15h | ||
| 4.87 | 16h | ||
| 5.9 | FCCM | 17h | |
| 7.32 | 18h | ||
| 9.09 | 19h | ||
| 11.3 | DCM | 1Ah | |
| 14.3 | 1Bh | ||
| 18.2 | 1Ch | ||
| 22.1 | Primary Device - 2 Phase Stack | FCCM | 0Dh |
| 26.7 | 0Eh | ||
| 33.2 | 0Fh | ||
| 40.2 | 10h | ||
| 49.9 | Primary Device - 3 Phase Stack | 0Dh | |
| 60.4 | 0Eh | ||
| 76.8 | 0Fh | ||
| 102 | 10h | ||
| 137 | Primary Device - 4 Phase Stack | 0Dh | |
| 174 | 0Eh | ||
| 243 | 0Fh | ||
| > 412 | 10h |
| RESISTOR (kΩ) | PRIMARY STACK NUMBER | MODE | COMMON ADDRESS | UNIQUE ADDRESS |
|---|---|---|---|---|
| < 1.78 | First Secondary Device - 2 Phase Stack | FCCM | 0Dh | +10h |
| 2.21 | 0Eh | +10h | ||
| 2.74 | 0Fh | +10h | ||
| 3.32 | 10h | +10h | ||
| 4.02 | First Secondary Device - 3 Phase Stack | 0Dh | +10h | |
| 4.87 | 0Eh | +10h | ||
| 5.9 | 0Fh | +10h | ||
| 7.32 | 10h | +10h | ||
| 9.09 | Second Secondary Device - 3 Phase Stack | 0Dh | +30h | |
| 11.3 | 0Eh | +30h | ||
| 14.3 | 0Fh | +30h | ||
| 18.2 | 10h | +30h | ||
| 22.1 | First Secondary - 4 Phase Stack | 0Dh | +10h | |
| 26.7 | 0Eh | +10h | ||
| 33.2 | 0Fh | +10h | ||
| 40.2 | 10h | +10h | ||
| 49.9 | Second Secondary - 4 Phase Stack | 0Dh | +30h | |
| 60.4 | 0Eh | +30h | ||
| 76.8 | 0Fh | +30h | ||
| 102 | 10h | +30h | ||
| 137 | Third Secondary - 4 Phase Stack | 0Dh | +50h | |
| 174 | 0Eh | +50h | ||
| 243 | 0Fh | +50h | ||
| > 412 | 10h | +50h |