SLVSI27 December 2025 TPS1HC08-Q1
PRODUCTION DATA
The below table shows the response of the FLT (regardless of DIAG_EN being high) and SNS (with DIAG_EN being high) pins during different conditions.
| CONDITIONS | EN | OUT | CRITERION | SNS (with DIAG_EN high) | FLT (with external pull-up) | BEHAVIOR | FAULT RECOVERY |
|---|---|---|---|---|---|---|---|
| Normal | L | L | — | High Impedance | H | Normal | — |
| H | VBB - ILOAD × RON | — | ILOAD/ KSNS | H | Normal | — | |
| Overcurrent | H | VBB - ICL × RON | Current limit triggered | ISNSFH | L | Holds the current at the current limit until thermal shutdown or when the overcurrent event is removed | Auto-retry or latch, see Section 8.3.4 |
| Hot short | H | L | output shorted to ground | ISNSFH | L | Device will immediately shutdown, and reenable into current limit. | Auto-retry or latch, see Section 8.3.4 |
| Enable into permanent short | L to H | L | output shorted to ground | ISNSFH | L | Device will enable into current limit until thermal shutdown. | Auto-retry or latch, see Section 8.3.4 |
| Open load, short to battery (STB) | L | H | VBB – VOUT < VOL | ISNSFH | L (when DIAG_EN is high) | Internal pull-up resistor is active to detect open load fault. | Auto |
| H | H | ILOAD/ KSNS | H | Normal behavior. User can make judgement based on SNS pin output. | — | ||
| Absolute Thermal shutdown | H | — | TABS triggered | ISNSFH | L | Shuts down when devices hits absolute thermal shutdown. | Auto-retry or latch, see Section 8.3.4 |
| Relative Thermal Shutdown | H | — | TREL triggered | ISNSFH | L | Shuts down when devices hits relative thermal shutdown. | Auto-retry or latch, see Section 8.3.4 |