SLVSI39
November 2024
TLC69699
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device Comparison
5
Pin Configuration and Functions
6
Device and Documentation Support
6.1
Device Support
6.2
Documentation Support
6.2.1
Related Documentation
6.3
Receiving Notification of Documentation Updates
6.4
Support Resources
6.5
Trademarks
6.6
Electrostatic Discharge Caution
6.7
Glossary
7
Revision History
8
Mechanical, Packaging, and Orderable Information
8.1
Tape and Reel Information
8.2
Mechanical Data
1
Features
Operating voltage V
CC
range: 2.5V to 5.5V
SPI peripheral
Data transfer rate up to 20MHz
Support multiple peripherals with one controller
Continuous Clock Serial Interface (CCSI) Controller and Peripheral
Data transfer rate up to 20MHz
Programmable clock jitter for EMI enhancement
Diagnostics
Open-drain FAULT pin
SPI communication loss detection
CRC for SPI communication
Continuous clock watchdog
CCSI data integrity
Data ready interrupt for availability of data