SLVSI39 November   2024 TLC69699

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device Comparison
  6. 5Pin Configuration and Functions
  7. 6Device and Documentation Support
    1. 6.1 Device Support
    2. 6.2 Documentation Support
      1. 6.2.1 Related Documentation
    3. 6.3 Receiving Notification of Documentation Updates
    4. 6.4 Support Resources
    5. 6.5 Trademarks
    6. 6.6 Electrostatic Discharge Caution
    7. 6.7 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information
    1. 8.1 Tape and Reel Information
    2. 8.2 Mechanical Data

Pin Configuration and Functions

Figure 5-1 TLC69699 DYY Package 14-pin SOT-23-THN Top View
Figure 5-2 TLC69699 DRR Package 12-pin WSON with Exposed Thermal Pad Top View
Table 5-1 Pin Functions
PIN TYPE(1) DESCRIPTION
NAME DYY NO. DRR NO.
FAULT 1 1 O Fault indicator pin
SDI 2 2 I SPI Serial Data Input
SCLK 3 3 I SPI Serial Clock Input
SDO 4 4 O SPI Serial Data Output
NC1 5 - NC No connection. Can be used for signal routing.
CLK_I 6 5 I CCSI continuous clock input
SIN 7 6 I CCSI Serial Data Input
SOUT 8 7 O CCSI Serial Data Output
CLK_O 9 8 O CCSI Serial Clock Output
NC2 10 - NC No connection. Can be used for signal routing.
DRDY 11 9 O Data ready interrupt.
CS 12 10 I SPI Chip Select
GND 13 11 G Ground pin (must connect to Ground)
VCC 14 12 P VCC Power Supply Input
NC3 - Exposed Pad NC No connection. Need to be electrically isolated from any signal except Ground.
I = Input, O = Output, G = Ground, P = Power, NC = Not Connected.