SLVSI86 January 2025 TSM36A-Q1
PRODUCTION DATA
The TSM36A-Q1 is a 36V, unidirectional TVS protection diode designed for clamping harmful transients such as ESD and surge. The TSM36A-Q1 robustly shunts up to 41A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes.
Additionally, the TSM36A-Q1 is available in a small leaded SOT-23 (DBZ) package which is reduced in size by approximately 50 percent compared to the industry standard SMA package. The extremely low device leakage and capacitance ensures a minimal effect on the protected line.
| PART NUMBER | PACKAGE (1) | PACKAGE SIZE (2) |
|---|---|---|
| TSM36A-Q1 | DBZ (SOT-23, 3) | 2.92mm × 2.37mm |