SLVSI86 January 2025 TSM36A-Q1
PRODUCTION DATA
| Parameter | Test Conditions | VALUE | UNIT | ||
|---|---|---|---|---|---|
| V(ESD) | ISO 10605 Electrostatic Discharge | C = 150pF; R = 330Ω | Contact Discharge, all pins | ±30000 | V |
| Air-gap Discharge, all pins | ±30000 | ||||
| C = 330pF; R = 330Ω | Contact Discharge, all pins | ±30000 | |||
| Air-gap Discharge, all pins | ±30000 | ||||