SLVSI86 January 2025 TSM36A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VRWM | Reverse stand-off voltage | 0 | 36 | V | ||
| VBRF | Forward breakdown voltage(1) | IIO = –10mA | 0.8 | V | ||
| VBRR | Reverse breakdown voltage(1) | IIO = 10mA | 37.8 | 44.2 | V | |
| VCLAMP | Surge clamping voltage, tp = 8/20µs (2) | IPP = 25A, from IO to GND | 50 | V | ||
| IPP = 40A, from IO to GND | 57 | |||||
| ILEAK | Leakage current | VIO = +36V | 1 | μA | ||
| RDYN | Dynamic resistance | tp = 8/20µs, from IO to GND | 0.5 | Ω | ||
| CLINE | Line capacitance | VIO = 0V, f = 1MHz, Vp-p = 30mV | 50 | 80 | pF | |