SLVSI89A March 2026 – June 2026 TPS63820
PRODUCTION DATA
During forced-PWM operation, the device uses PWM for all operating conditions. Forced-PWM operation has lower output voltage ripple and better transient response than power-save mode operation, but lower efficiency at low output currents (see Table 7-1).
Note that the device inhibits forced-PWM operation during start-up (that is, until the converter output has reached power-good for the first time).
To enable forced-PWM operation, set the FPWM bit in the Control register to 1.