SLVSI89A March 2026 – June 2026 TPS63820
PRODUCTION DATA
Return to Register Map.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NIL[1:0] | VIN_OVP | VOUT_OVP | SC | OC | TSD | PG | |
| R | R | R | R | R | R | R | |
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Type | Reset | Description | |||
|---|---|---|---|---|---|---|---|
| 7:6 | NIL[1:0] | R | 00 | Not used. These bits always return 0 when read. | |||
| 5 | VIN_OVP | R | 0 | This bit shows the status of the VIN overvoltage function. 0: normal operation 1 : A VIN overvoltage event was detected. |
|||
| 4 | VOUT_OVP | R | 0 | This bit shows the status of the VOUT overvoltage function. 0: normal operation 1 : A VOUT overvoltage event was detected. |
|||
| 3 | SC | R | 0 | This bit shows the status of the output short
circuit function. 0: normal operation 1 : An output short circuit event was detected. |
|||
| 2 | OC | R | 0 | This bit shows the status of the over current
function. 0: normal operation 1 : An over current event was detected. |
|||
| 1 | TSD | R | 0 | This bit shows the status of the thermal shutdown
function. 0: Temperature good 1 : An overtemperature event was detected. | |||
| 0 | PG | R | 0 | This bit shows the status of the power-good
comparator. 0: Power-good 1 : A power-not-good event was detected. | |||