SLVSI93A June 2025 – July 2025 TPS22991I
PRODUCTION DATA
The TPS22991I device is designed to operate with a VIN range of 1V to 5.5V. Regulate the VIN power supply well and place as close to the device terminal as possible. The power supply must be able to withstand all transient load current steps. In most situations, using an input capacitance (CIN) of 1µF is sufficient to prevent the supply voltage from dipping when the switch is turned on. In cases where the power supply is slow to respond to a large transient current or large load current step, additional bulk capacitance can be required on the input.