SLVSI93A June 2025 – July 2025 TPS22991I
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| INPUT SUPPLY (VIN) | ||||||||
| IQ, VIN | VIN quiescent current | VON ≥ VIH, VOUT = Open | 25°C | 6 | µA | |||
| –40°C to 85°C | 12 | µA | ||||||
| –55°C to 125°C | 14 | µA | ||||||
| ISD, VIN | VIN shutdown current | VON ≤ VIL, VOUT = Open | 25°C | 9 | nA | |||
| –40°C to 85°C | 0.3 | µA | ||||||
| –55°C to 125°C | 1.2 | µA | ||||||
| ISD, VIN | VIN shutdown current | VON ≤ VIL, VOUT = GND | VON ≤ VIL, VOUT = GND | 25°C | 9 | nA | ||
| –40°C to 85°C | 0.3 | µA | ||||||
| –55°C to 125°C | 1.2 | µA | ||||||
| ON-RESISTANCE (RON) | ||||||||
| RON | ON-state resistance | IOUT = –200mA | VIN = 5V | 25°C | 25 | mΩ | ||
| –40°C to 85°C | 35 | mΩ | ||||||
| –40°C to 105°C | 38 | mΩ | ||||||
| –55°C to 125°C | 40 | mΩ | ||||||
| VIN = 3.3V | 25°C | 25 | mΩ | |||||
| –40°C to 85°C | 35 | mΩ | ||||||
| –40°C to 105°C | 38 | mΩ | ||||||
| –55°C to 125°C | 40 | mΩ | ||||||
| VIN = 1.8V | 25°C | 25 | mΩ | |||||
| –40°C to 85°C | 35 | mΩ | ||||||
| –40°C to 105°C | 38 | mΩ | ||||||
| –55°C to 125°C | 40 | mΩ | ||||||
| VIN = 1V | 25°C | 42 | mΩ | |||||
| –40°C to 85°C | 64 | mΩ | ||||||
| –40°C to 105°C | 66 | mΩ | ||||||
| –55°C to 125°C | 73 | mΩ | ||||||
| THERMAL SHUTDOWN (TSD) | ||||||||
| TSD,R | Thermal shutdown | Rising | 170 | ℃ | ||||
| TSD,F | Thermal shutdown | Falling | 150 | ℃ | ||||
| ENABLE PIN (ON) | ||||||||
| ION | ON pin leakage | VON ≥ VIH | –55°C to 125°C | 100 | nA | |||
| RPD, ON | Smart pull down resistance | VON ≤ VIL | –55°C to 125°C | 500 | kΩ | |||
| VIH,ON | ON pin threshold (VIH rising) | –55°C to 125°C | 0.8 | V | ||||
| VHys,ON | ON pin threshold (hysteresis) | –55°C to 125°C | 0.07 | V | ||||
| VIL,ON | ON pin threshold (VIL falling) | –55°C to 125°C | 0.35 | V | ||||
| QUICK OUTPUT DISCHARGE (QOD) | ||||||||
| RQOD | QOD pin internal discharge resistance (Version B, C) | VON ≤ VIL | VIN = 1V | –55°C to 125°C | 190 | Ω | ||
| VIN = 3.3V | –55°C to 125°C | 150 | Ω | |||||
| VIN = 5V | –55°C to 125°C | 140 | Ω | |||||