SLVSI98
December 2024
ESD801
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings -JEDEC Specifications
5.3
ESD Ratings - IEC Specifications
5.4
Recommended Operating Conditions
5.5
Thermal Information
5.6
Electrical Characteristics
5.7
Typical Characteristics
6
Device and Documentation Support
6.1
Receiving Notification of Documentation Updates
6.2
Support Resources
6.3
Trademarks
6.4
Electrostatic Discharge Caution
6.5
Glossary
7
Revision History
8
Mechanical, Packaging, and Orderable Information
1
Features
IEC 61000-4-2 ESD Protection:
±15kV contact discharge
±15kV air gap discharge
IEC 61000-4-5 surge protection:
3A (8/20µs)
I/O capacitance: 0.3pF (typical)
Ultra low leakage current: 1nA (typical)
Industry standard 0402 package