SLVSI98 December 2024 ESD801
PRODUCTION DATA
| Parameter | MIN | MAX | UNIT | |
|---|---|---|---|---|
| PPPM | IEC 61000-4-5 Surge (tp = 8/20 µs) Peak Pulse Power at 25 °C (2) | 183 | W | |
| IPPM | IEC 61000-4-5 Surge (tp = 8/20 µs) Peak Pulse Current at 25 °C (2) | 3 | A | |
| TA | Operating free-air temperature | –40 | 125 | °C |
| Tstg | Storage temperature | –65 | 155 | °C |