SLVSI98 December 2024 ESD801
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VRWM | Reverse stand-off voltage | IIO < 10 nA | -36 | 36 | V | |
| ILEAK | Leakage current at VRWM | VIO = ±36 V, I/O to GND | 1 | 10 | nA | |
| VBR | Breakdown voltage, I/O to GND (1) | IIO = ±10 mA | 37.8 | 44.2 | V | |
| VCLAMP | Surge clamping voltage, tp = 8/20 µs (2) | IPP = 3 A, I/O to GND | 61 | V | ||
| IPP = 3 A, GND to I/O | 61 | V | ||||
| TLP clamping voltage, tp = 100 ns (3) | IPP = ±16 A (100 ns TLP), I/O to GND | 67 | V | |||
| RDYN | Dynamic resistance (4) | I/O to GND | 1.05 | Ω | ||
| GND to I/O | 1.05 | |||||
| CLINE | Line capacitance, IO to GND | VIO = 0 V, f = 1 MHz | 0.3 | 0.5 | pF | |