SLVSII6 January   2026 TVS5800

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings - JEDEC
    3. 6.3 ESD Ratings - IEC
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Protection Specifications
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Description

The TVS5800 robustly shunts up to 25A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The TVS5800 uses a unique feedback mechanism to maintain precise flat clamping during a fault, supporting system exposure below 76V. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness.

In addition, the TVS5800 is available in a 1.6mm x 1.6mm footprint which is designed for space constrained applications. The extremely low device leakage and capacitance allows a minimal effect on the protected line.

The TVS5800 is part of TI's Flat-Clamp family of surge devices. For more information on the other devices in the family, see the Device Comparison Table

Package Information
PART NUMBER PACKAGE (1) PACKAGE SIZE (2)
TVS5800 VEB (DFN1616, 6) 1.6mm × 1.6mm
For more information, see the orderable addendum at the end of the data sheet.
The package size (length x width) is a nominal value and includes pins, where applicable.
TVS5800 Voltage Clamp Response to 8/20µs Surge
                                                  Event Voltage Clamp Response to 8/20µs Surge Event