SLVSIM2A June   2025  – August 2025 TPD4S480-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings—JEDEC Specification
    3. 5.3 ESD Ratings—IEC Specification
    4. 5.4 ESD Ratings—ISO Specification
    5. 5.5 Recommended Operating Conditions
    6. 5.6 Thermal Information
    7. 5.7 Electrical Characteristics
    8. 5.8 Timing Requirements
    9. 5.9 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 4-Channels of Short-to-VBUS Overvoltage Protection (CC1, CC2, SBU1, SBU2 Pins or CC1, CC2, DP, DM Pins): 63VDC Tolerant
      2. 6.3.2 4-Channels of IEC 61000-4-2 ESD Protection (CC1, CC2, SBU1, SBU2 Pins)
      3. 6.3.3 CC1, CC2 Overvoltage Protection FETs 600-mA Capable for Passing VCONN Power
      4. 6.3.4 CC Dead Battery Resistors Integrated for Handling the Dead Battery Use Case in Mobile Devices
      5. 6.3.5 EPR Adapter
        1. 6.3.5.1 VBUS Divider
        2. 6.3.5.2 EPR Blocking FET Gate Driver
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
    3. 7.3 Design Requirements
      1. 7.3.1 EPR Design Requirements
    4. 7.4 Detailed Design Procedure
      1. 7.4.1 VBIAS Capacitor Selection
      2. 7.4.2 CC Line Capacitance
      3. 7.4.3 FLT Pin Operation
      4. 7.4.4 Dead Battery Operation
    5. 7.5 Application Curves
    6. 7.6 Power Supply Recommendations
    7. 7.7 Layout
      1. 7.7.1 Layout Guidelines
      2. 7.7.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Design Requirements

In this application example, we study the protection requirements for a USB Type-C DRP Port, fully equipped with USB-PD, and 240W charging. The TPS2674x-Q1 is used to easily enable a DRP port. Both the CC and SBU pins are susceptible to short-to-Vbus events. With 240W charging, VBUS operates at 48V, requiring the CC and SBU pins to tolerate 48VDC. With these protection requirements present for the USB Type-C connector, the TPD4S480-Q1is used.

The Design Parameters table lists the TPD4S480-Q1 design parameters.

Table 7-1 Design Parameters
DESIGN PARAMETER EXAMPLE VALUE
VBUS nominal operating voltage 48V
Short-to-VBUS tolerance for the CC and SBU pins 63V
VBIAS nominal capacitance 0.1µF
Dead battery charging 240W

The recommended MOSFET settings for Q1, as shown in Table 7-2, are as follows:

Table 7-2 MOSFET Selection
VDS (V) VGS (V) Type RDS (on)
> = 30V > = 15V N-channel Select this parameter to meet the voltage loss and thermal requirements of the total system