SLVSIM2A June   2025  – August 2025 TPD4S480-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings—JEDEC Specification
    3. 5.3 ESD Ratings—IEC Specification
    4. 5.4 ESD Ratings—ISO Specification
    5. 5.5 Recommended Operating Conditions
    6. 5.6 Thermal Information
    7. 5.7 Electrical Characteristics
    8. 5.8 Timing Requirements
    9. 5.9 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 4-Channels of Short-to-VBUS Overvoltage Protection (CC1, CC2, SBU1, SBU2 Pins or CC1, CC2, DP, DM Pins): 63VDC Tolerant
      2. 6.3.2 4-Channels of IEC 61000-4-2 ESD Protection (CC1, CC2, SBU1, SBU2 Pins)
      3. 6.3.3 CC1, CC2 Overvoltage Protection FETs 600-mA Capable for Passing VCONN Power
      4. 6.3.4 CC Dead Battery Resistors Integrated for Handling the Dead Battery Use Case in Mobile Devices
      5. 6.3.5 EPR Adapter
        1. 6.3.5.1 VBUS Divider
        2. 6.3.5.2 EPR Blocking FET Gate Driver
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
    3. 7.3 Design Requirements
      1. 7.3.1 EPR Design Requirements
    4. 7.4 Detailed Design Procedure
      1. 7.4.1 VBIAS Capacitor Selection
      2. 7.4.2 CC Line Capacitance
      3. 7.4.3 FLT Pin Operation
      4. 7.4.4 Dead Battery Operation
    5. 7.5 Application Curves
    6. 7.6 Power Supply Recommendations
    7. 7.7 Layout
      1. 7.7.1 Layout Guidelines
      2. 7.7.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

EPR Design Requirements

The TPD4S480-Q1 works in conjunction with the PD controller to provide the following functionality in USB-PD EPR:

  • Short to VBUS protection for direct shorts to CC1 and CC2 pins of the Type-C connector.
  • Short to VBUS protection for the SBU1 and SBU2 pins of the Type-C connector.
  • Short to VBUS protection for the liquid detection circuitry of the PD controller that is connected to the LQD pin of the Type-C connector, if the liquid detection feature is implemented.
  • Voltage level translation from the EPR maximum voltage down to the operation range of the VBUS pins of the PD controller.
  • Gate drive for a high voltage NMOS transistor to allow an internal 5V power path to be used to source 5V in systems that only require a 5V output.