SLVSIS7 October 2026 OPA2986
ADVMIX
The OPA986 and OPA2986 (OPAx986) are 48V capable, low noise, high precision, rail-to-rail, CMOS operational amplifiers on Texas Instruments latest process technology.
The OPAx986 enables next generation platforms supporting a wider input and output dynamic range. These systems can benefit from improved signal integrity and accuracy. The combination of high input impedance, rail-to-rail inputs, low noise, and wide bandwidth make these devices an excellent choice for data acquisition systems that interface with a wide range of sensors. The Mux-Friendly technology of these op amps provide a robust input stage that can improve settling behavior in multiplexed applications.
The OPAx986 are available in industry standard packages and can provide a drop-in upgrade to existing legacy sockets. These op amps are also available in industry leading, tiny packages to fit a variety of space constrained applications.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| OPA986 | D (SOIC, 8)(3) | 4.90mm × 6.00mm |
| DBV (SOT-23, 5)(3) | 2.90mm × 2.80mm | |
| DRL (SOT-23, 5)(3) | 1.60mm × 1.60mm | |
| OPA2986 | D (SOIC-8)(3) | 4.90mm × 6.00mm |
| DGK (VSSOP-8)(3)(4) | 3.00mm × 4.90mm | |
| DSG (WSON)(3) | 2.00mm × 2.00mm | |
| OPA4986 | D (SOIC-14)(3) | 8.65mm × 6.00mm |
| PW (TSSOP-14)(3) | 5.00mm × 6.40mm |