SLVSIS7 October 2026 OPA2986
ADVMIX
The OPAx986 are wide bandwidth (14MHz), high-slew rate (40V/μs), high-precision (1.2µV/°C) operational amplifiers (op amps). These op amps are designed in the latest CMOS process technology and are equipped with a variety of proprietary design techniques to achieve very high dc and ac performance, including e-Trim™, Mux-Friendly, and novel compensation circuitry.