SLVSIV0 May   2025 UCC218200-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Third-Party Products Disclaimer
    2. 4.2 Documentation Support
      1. 4.2.1 Related Documentation
    3. 4.3 Receiving Notification of Documentation Updates
    4. 4.4 Support Resources
    5. 4.5 Trademarks
    6. 4.6 Electrostatic Discharge Caution
    7. 4.7 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information
    1. 6.1 Mechanical Data

Description

The UCC218200-Q1 is a galvanically isolated single-channel gate driver designed for SiC MOSFETs and IGBTs up to 1500V DC operating voltage with advanced protection features, best-in-class dynamic performance, and robustness. The UCC218200-Q1 has up to ±15A peak source and sink current.

The input side is isolated from the output side with SiO2 isolation technology, supporting up to 1.06kVRMS working voltage, 10kVPK surge immunity with longer than 40-years isolation barrier life, as well as providing low part-to-part skew, and >200V/ns common-mode noise immunity (CMTI).

The UCC218200-Q1 includes state-of-art protection features such as fast overcurrent and short circuit detection, controlled soft shutdown after a fault, fault reporting, active Miller clamp, input and output side power supply UVLO to optimize SiC and IGBT switching behavior and robustness, active short circuit inputs on both the primary and secondary sides, output voltage gate monitoring, and built-in self test during startup.

Package Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
UCC218200B-Q1 DFP (SSOP 20) 5.6 mm × 7.5 mm
For all available packages, see Section 6
UCC218200-Q1 Device
          Pin Configuration Device Pin Configuration