SLVSIV0
May 2025
UCC218200-Q1
ADVANCE INFORMATION
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Third-Party Products Disclaimer
4.2
Documentation Support
4.2.1
Related Documentation
4.3
Receiving Notification of Documentation Updates
4.4
Support Resources
4.5
Trademarks
4.6
Electrostatic Discharge Caution
4.7
Glossary
5
Revision History
6
Mechanical, Packaging, and Orderable Information
6.1
Mechanical Data
1
Features
5kV
RMS
single channel
isolated gate driver
AEC-Q100 qualified for automotive applications
SiC MOSFETs and IGBTs up to 1500V
pk
30V maximum output drive voltage (VDD-VEE)
±15A drive strength with split output
200-V/ns minimum CMTI
200ns response time fast DESAT protection with 9V threshold
Dedicated Soft Shut Down (SSD) pin with 2.5A sinking capability. Shut down current is controllable by an external resistor.
4A internal active Miller clamp
Overcurrent reporting on
FLT
and reset from
RST
/EN
Fast enable/disable response on
RST
/EN
12V VDD UVLO and -3V VEE UVLO with power good on RDY
Overtemperature protection with power good on RDY
Output voltage gate monitor with real-time output state feedback on OUT_FB.
Active short circuit (ASC) input
s on both primary and secondary sides
to turn on power switch during system fault.
Built-in self test diagnostics during power up for DESAT
, UVLO, and output voltage gate monitor
comparators.
20-Pin DFP
wide body package with creepage and clearance distance > 8mm
Operating junction temperature –40°C to 150°C