SLVSJB5B November   2025  – March 2026 MSPM0G5187

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Functional Block Diagram
  6. 5 Device Comparison
    1. 5.1 Device Comparison Chart
  7. 6 Pin Configuration and Functions
    1. 6.1 Pin Diagrams
    2. 6.2 Pin Attributes
      1.      11
    3. 6.3 Signal Descriptions
      1.      13
      2.      14
      3.      15
      4.      16
      5.      17
      6.      18
      7.      19
      8.      20
      9.      21
      10.      22
      11.      23
      12.      24
      13.      25
      14.      26
      15.      27
    4. 6.4 Connections for Unused Pins
  8. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Supply Current Characteristics
      1. 7.5.1 RUN/SLEEP Modes
      2. 7.5.2 STOP/STANDBY Modes
      3. 7.5.3 SHUTDOWN Mode
    6. 7.6  Power Supply Sequencing
      1. 7.6.1 Power Supply Ramp
      2. 7.6.2 POR and BOR
    7. 7.7  Flash Memory Characteristics
    8. 7.8  Timing Characteristics
    9. 7.9  Clock Specifications
      1. 7.9.1 System Oscillator (SYSOSC)
      2. 7.9.2 Low Frequency Oscillator (LFOSC)
      3. 7.9.3 System Phase Lock Loop (SYSPLL)
      4. 7.9.4 USB Frequency Lock Loop (USBFLL)
      5. 7.9.5 Low Frequency Crystal/Clock
      6. 7.9.6 High Frequency Crystal/Clock
    10. 7.10 Digital IO
      1. 7.10.1  Electrical Characteristics
      2. 7.10.2 Switching Characteristics
    11. 7.11 Analog Mux VBOOST
    12. 7.12 ADC
      1. 7.12.1 Electrical Characteristics
      2. 7.12.2 Switching Characteristics
      3. 7.12.3 Linearity Parameters
      4. 7.12.4 Typical Connection Diagram
    13. 7.13 Temperature Sensor
    14. 7.14 VREF1
      1. 7.14.1 Voltage Characteristics (VREF1)
      2. 7.14.2 Electrical Characteristics (VREF1)
    15. 7.15 VREF2
      1. 7.15.1 Voltage Characteristics (VREF2)
      2. 7.15.2 Electrical Characteristics (VREF2)
    16. 7.16 Comparator (COMP)
      1. 7.16.1 Comparator Electrical Characteristics
    17. 7.17 I2C
      1. 7.17.1 I2C Characteristics
      2. 7.17.2 I2C Filter
      3. 7.17.3 I2C Timing Diagram
    18. 7.18 SPI
      1. 7.18.1 SPI
      2. 7.18.2 SPI Timing Diagram
    19. 7.19 UART
    20. 7.20 USB Specifications
      1. 7.20.1 USB Characteristics (USB mode)
    21. 7.21 Serial Audio
    22. 7.22 TIMx
    23. 7.23 Emulation and Debug
      1. 7.23.1 SWD Timing
  9. 8 Detailed Description
    1. 8.1  Functional Block Diagram
    2. 8.2  CPU
    3. 8.3  Operating Modes
      1. 8.3.1 Functionality by Operating Mode (MSPM0G5187)
    4. 8.4  Power Management Unit (PMU)
    5. 8.5  Clock Module (CKM)
    6. 8.6  DMA
    7. 8.7  Events
    8. 8.8  Memory
      1. 8.8.1 Memory Organization
      2. 8.8.2 Peripheral File Map
      3. 8.8.3 Peripheral Interrupt Vector
    9. 8.9  Flash Memory
    10. 8.10 SRAM
    11. 8.11 GPIO
    12. 8.12 IOMUX
    13. 8.13 ADC
    14. 8.14 Temperature Sensor
    15. 8.15 VREF
    16. 8.16 COMP
    17. 8.17 Security
    18. 8.18 AESADV
    19. 8.19 Keystore
    20. 8.20 CRC-P
    21. 8.21 TinyEngineTM Neural Processing Unit (NPU)
    22. 8.22 Serial Communication Interfaces
      1. 8.22.1 UNICOMM (UART/I2C/SPI)
        1. 8.22.1.1 UART (UNICOMM)
        2. 8.22.1.2 I2C (UNICOMM)
        3. 8.22.1.3 SPI (UNICOMM)
      2. 8.22.2 Universal Serial Bus (USB)
      3. 8.22.3 Digital Audio Interface - I2S/TDM
    23. 8.23 Low-Frequency Sub System (LFSS)
    24. 8.24 RTC_B
    25. 8.25 IWDT_B
    26. 8.26 WWDT
    27. 8.27 Timers (TIMx)
    28. 8.28 Device Analog Connections
    29. 8.29 Input/Output Diagrams
    30. 8.30 Serial Wire Debug Interface
    31. 8.31 Boot Strap Loader (BSL)
    32. 8.32 Device Factory Constants
    33. 8.33 Identification
  10. 9 Applications, Implementation, and Layout
    1. 9.1 Typical Application
      1. 9.1.1 Schematic
  11. 10Device and Documentation Support
    1. 10.1 Getting Started and Next Steps
    2. 10.2 Device Nomenclature
    3. 10.3 Tools and Software
    4. 10.4 Documentation Support
    5. 10.5 Support Resources
    6. 10.6 Trademarks
    7. 10.7 Electrostatic Discharge Caution
    8. 10.8 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Description

MSPM0G5187 microcontrollers (MCUs) are part of the MSP highly integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm®Cortex®-M0+ 32-bit core platform, operating at up to 80MHz frequency. These MCUs offer a blend of cost optimization and design flexibility for applications requiring up to 128KB of flash memory in small packages or high pin count packages (up to 64 pins). These devices include a TinyEngineTM NPU,USB2.0-FS interface,digital audio interface, cybersecurity enablers, high performance integrated analog, and provide excellent low power performance across the operating temperature range.

Up to 128KB of embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with ECC and parity protection is provided. The flash memory is organized into two main banks to support field firmware updates, with address swap support provided between the two main banks.

TI's TinyEngineTM NPU is an integrated accelerator module used to enhance fast, secure AI at the edge with sensing, processing, and control applications within MSPM0 platform.

A USB 2.0 full-speed interface (with integrated PHY, clock source, and termination resistors) is provided to support compliant host-mode and crystal-less device-mode functionality. Four configurable serial interface modules (UNICOMM) are provided, supporting up to three UART, two I2C, or two SPI. A digital audio interface is provided for a variety of audio applications and support multiple protocols such as I2S and TDM.

Flexible cybersecurity enablers can be used to support secure boot, secure in-field firmware updates, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of AES symmetric cipher modes. The cybersecurity architecture is pending Arm® PSA Level 1 certification.

A set of high performance analog modules is provided, such as one sampling 12-bit 1.6Msps ADCs supporting up to 26 external channels, two on-chip voltage references (1.4V or 2.5V), and one high speed comparator with built-in 8-bit reference DAC.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their project's needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0G5187 MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSPM0 Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.

CAUTION:

System-level ESD protection must be applied in compliance with the device-level ESD specification to prevent electrical overstress or disturbing of data or code memory. See MSP430™ System-Level ESD Considerations for more information. The principles in this application note are applicable to MSPM0 MCUs.

Device Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
MSPM0G5187SPMR

PM (LQFP, 64)

12mm x 12mm
MSPM0G5187SPTR PT (LQFP, 48) 9mm x 9mm
MSPM0G5187SRGZR

RGZ (VQFN, 48)

7mm x 7mm
MSPM0G5187SRHBR RHB (VQFN, 32) 5mm x 5mm
MSPM0G5187S28YCJR YCJ (DSBGA, 28) 2.556mm x 1.637mm
MSPM0G5187SRUYR RUY (WQFN, 28) 4mm x 4mm
MSPM0G5187SRGER RGE (VQFN, 24) 4mm x 4mm
MSPM0G5187SDGS20R DGS (VSSOP, 20) 5.1mm x 4.9mm
For more information, see Section 12.
The package size (length x width) is a nominal value and includes pins, where applicable