SLVSJB5B November 2025 – March 2026 MSPM0G5187
PRODMIX
| SIGNAL NAME | PIN TYPE | DESCRIPTION | DGS20 PIN | RUY PIN | YCJ PIN | RGE PIN | RHB PIN | RGZ PIN | PT PIN | PM PIN |
|---|---|---|---|---|---|---|---|---|---|---|
| WAKE | I | Input signal to wake the device from SHUTDOWN mode | 11, 12, 14, 15, 4 | 1, 11, 12, 16, 17, 2, 28 | A3, A4, C3, C4, D2, E2, F1 | 1, 10, 13, 14, 2, 24, 9 | 1, 14, 15, 2, 21, 22, 3 | 1, 18, 19, 2, 3, 32, 33, 4, 5 | 1, 18, 19, 2, 3, 32, 33, 4, 5 | 10, 11, 33, 34, 35, 38, 39, 56, 57 |