SLVSJB5B November 2025 – March 2026 MSPM0G5187
PRODMIX
The inter-integrated circuit interface (I2C) peripherals in these devices provide bidirectional data transfer with other I2C devices on the bus and support the following key features:
| Supported Features | (Advanced) |
|---|---|
| UNICOMM Instance | UC0, UC1 |
| Supports standard-mode (Sm) | Yes |
| Supports Fast-mode (Fm) | Yes |
| Supports Fast-mode Plus (Fm+) | Yes |
| Supports analog glitch filter | Yes |
| Supports digital glitch filter | - |
| Supports burst mode | Yes |
| Supports SMBus mode | Yes |
| Supported Features | (Advanced) |
|---|---|
| UNICOMM Instance | UC0, UC1 |
| Supports standard-mode (Sm) | Yes |
| Supports Fast-mode (Fm) | Yes |
| Supports Fast-mode Plus (Fm+) | Yes |
| Supports analog glitch filter | Yes |
| Supports digital glitch filter | - |
| Supports second target address & mask | Yes |
| Supports SMBus mode | Yes |
| Supports low power wakeup | Yes |
For more details, see the I2C (UNICOMM) chapter of the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.