SLVSJB5B November 2025 – March 2026 MSPM0G5187
PRODMIX
| SIGNAL NAME | PIN TYPE | DESCRIPTION | DGS20 PIN | RUY PIN | YCJ PIN | RGE PIN | RHB PIN | RGZ PIN | PT PIN | PM PIN |
|---|---|---|---|---|---|---|---|---|---|---|
| CLK_OUT | O | CLK_OUT digital clock output from the PMCU | 10, 11, 18, 2 | 10, 11, 13, 21, 26 | A2, A3, B4, D3, F2 | 18, 22, 8, 9 | 11, 13, 14, 18, 26, 31 | 13, 17, 18, 29, 40, 47, 5 | 13, 17, 18, 29, 40, 47, 5 | 18, 31, 39, 49, 55, 56, 63, 7 |
| FCC_IN | I | Frequency clock counter (FCC) input signal | 1, 13, 8 | 15, 25, 28, 8 | B2, C2, E2, F3 | 12, 21, 24 | 1, 11, 16, 20, 30, 9 | 1, 11, 13, 27, 31, 46 | 1, 11, 13, 27, 31, 46 | 27, 28, 30, 33, 45, 49, 5, 9 |
| HFCLK_IN | I | High frequency clock digital clock input signal | 9 | 9 | B3 | 10, 12 | 12, 14, 16 | 12, 14, 16 | 46, 50, 54 | |
| HFXIN | A | High frequency crystal oscillator (HFXT) signal | 8 | 8 | B2 | 9 | 11 | 11 | 45 | |
| HFXOUT | A | High frequency crystal oscillator (HFXT) signal | 9 | 9 | B3 | 10 | 12 | 12 | 46 | |
| LFCLK_IN | I | Low frequency clock digital clock input signal | 7 | A1 | 7 | 8 | 10 | 10 | 44 | |
| LFXIN | A | Low frequency crystal oscillator (LFXT) signal | 6 | B1 | 6 | 7 | 9 | 9 | 43 | |
| LFXOUT | A | Low frequency crystal oscillator (LFXT) signal | 7 | A1 | 7 | 8 | 10 | 10 | 44 | |
| ROSC | A | SYSOSC frequency correction loop (FCL) external resistor signal | 7 | 5 | C1 | 5 | 6 | 8 | 8 | 42 |