SLVSJB9 July 2025 SN74AHCT373-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | -40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| tPLH | D | Q | CL = 15pF | 5V | 3.7 | 4.9 | 6.7 | ns |
| tPHL | 5V | 3.6 | 5.1 | 7.2 | ns | |||
| tPLH | LE | Q | CL = 15pF | 5V | 4 | 5.5 | 7.5 | ns |
| tPHL | 5V | 3.6 | 5.2 | 7.5 | ns | |||
| tPZL | OE | Q | CL = 15pF | 5V | 3.4 | 4.6 | 6.3 | ns |
| tPZH | 5V | 4 | 5.3 | 7.1 | ns | |||
| tPLZ | OE | Q | CL = 15pF | 5V | 4.6 | 5.2 | 6.1 | ns |
| tPHZ | 5V | 3.1 | 4.1 | 5.6 | ns | |||
| tPLH | D | Q | CL = 50pF | 5V | 4.5 | 6.2 | 8.5 | ns |
| tPHL | 5V | 4.7 | 6.5 | 9 | ns | |||
| tPLH | LE | Q | CL = 50pF | 5V | 5.3 | 7.1 | 9.5 | ns |
| tPHL | 5V | 4.9 | 6.9 | 9.6 | ns | |||
| tPZL | OE | Q | CL = 50pF | 5V | 4.7 | 6.3 | 8.4 | ns |
| tPZH | 5V | 5.3 | 7.1 | 9.4 | ns | |||
| tPLZ | OE | Q | CL = 50pF | 5V | 6.8 | 7.4 | 8.3 | ns |
| tPHZ | 5V | 5.2 | 6.2 | 7.6 | ns | |||
| tsk(o) | CL = 50pF | 5V | 0.2 | 0.3 | ns | |||