SLVSJB9 July 2025 SN74AHCT373-Q1
PRODUCTION DATA
| PARAMETER | DESCRIPTION | CONDITION | VCC | -40°C to 125°C | UNIT | |
|---|---|---|---|---|---|---|
| MIN | MAX | |||||
| tW | Pulse duration | LE high | 5V | 2.7 | ns | |
| tSU | Setup time | Data before LE falling edge | 5V | 0.6 | ns | |
| tH | Hold time | Data after LE falling edge | 5V | 0.6 | ns | |