The
BQ79826Z-Q1
is a new high-cell count 26S stackable battery monitor that includes integrated
electrochemical impedance spectroscopy (EIS) engine. The EIS engine provides a new way
to detect impedance changes in the cell that allows for monitoring of aging,
temperature, SoC, thermal runaway and many other cell parameters. In addition, the
device incorporates an intelligent sensor controller to enable easier and more reliable
sensor measurements.
Package Information
| PART NUMBER |
PACKAGE (1) |
BODY SIZE (NOM) |
| BQ79826Z-Q1 |
HTQFP (100) |
12mm x 12mm |
(1) For all available packages, see
the package option addendum at the end of the data sheet.