SLVSJJ4 October 2025 SN74LVC1G09B-Q1
ADVANCE INFORMATION
| Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSN74LVC1G09DCKRQ1 | SOT-23 | DBV | 5 | 3000 | 180 | 8.4 | 3.2 | 3.2 | 1.4 | 4 | 8 | Q3 |
| PSN74LVC1G09DBVRQ1 | SC70 | DCK | 5 | 3000 | 180 | 8.4 | 2.3 | 2.5 | 1.2 | 4 | 8 | Q3 |
| SN74LVC1G09DTXRQ1 | X2SON | DTX | 5 | 3000 | 180 | 8.4 | 1 | 1.24 | 0.48 | 2 | 8 | Q1 |
| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| PSN74LVC1G09DCKRQ1 | SOT-23 | DBV | 5 | 3000 | 210 | 185 | 35 |
| PSN74LVC1G09DBVRQ1 | SC70 | DCK | 5 | 3000 | 210 | 185 | 35 |
| PSN74LVC1G09DTXRQ1 | X2SON | DTX | 5 | 3000 | 210 | 185 | 35 |