SLVSJN6 October   2026 ADC168M102R-SP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Switching Characteristics
    8. 5.8 Timing Diagrams
    9. 5.9 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Analog
        1. 6.3.1.1 Analog Inputs
        2. 6.3.1.2 Analog-to-Digital Converters (ADCs)
        3. 6.3.1.3 CONVST
        4. 6.3.1.4 CLOCK
        5. 6.3.1.5 RESET
        6. 6.3.1.6 REFIOx
      2. 6.3.2 Digital
        1. 6.3.2.1 Mode Selection Pins M0 and M1
        2. 6.3.2.2 Half-Clock Mode (Default Mode After Power-Up and Reset)
        3. 6.3.2.3 Full-Clock Mode (Allowing Conversion and Data Readout Within 1µs, Supported In Dual Output Modes)
        4. 6.3.2.4 2-Bit Counter
    4. 6.4 Device Functional Modes
      1. 6.4.1 Power-Down Modes and Reset
        1. 6.4.1.1 Power-Down Mode
        2. 6.4.1.2 Sleep Mode
        3. 6.4.1.3 Auto-Sleep Mode
        4. 6.4.1.4 Reset
    5. 6.5 Programming
      1. 6.5.1 Read Data Input (RD)
      2. 6.5.2 Serial Data Outputs (SDOx)
        1. 6.5.2.1 Mode I
        2. 6.5.2.2 Mode II (Half-Clock Mode Only)
        3. 6.5.2.3 Special Read Mode II (Half-Clock Mode Only)
        4. 6.5.2.4 Mode III
        5. 6.5.2.5 Fully Differential Mode IV (Half-Clock Mode Only)
        6. 6.5.2.6 Special Mode IV (Half-Clock Mode Only)
      3. 6.5.3 Programming the Reference DAC
  8. 7 Register Map
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Grounding
        2. 8.4.1.2 Digital Interface
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Electrostatic Discharge Caution
    3. 9.3 Glossary
    4. 9.4 Trademarks
    5. 9.5 Receiving Notification of Documentation Updates
    6. 9.6 Support Resources
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1.     PACKAGE OPTION ADDENDUM
    2. 11.1 Tape and Reel Information

Fully Differential Mode IV (Half-Clock Mode Only)

In the same way as mode II, mode IV uses the SDOA output line exclusively to transmit data when the differential channels are switched automatically. Following the first conversion after M1 goes high, as shown in Figure 6-9, the SDOB output tri-states.

Output data consist of a channel indicator, followed by the ADC indicator and 16 bits of conversion result, ending with 00. The channel indicator is 0 for CHx0 or 1 for CHx1, and the ADC indicator is 0 for CHAx or 1 for CHBx.

Make sure the CONVST and RD signals are no longer than one clock cycle to provide proper functionality and avoid output data corruption.

Full-clock mode is not supported in this operational mode.

Channel information is available in fully differential mode if CID = 0. In pseudo-differential mode, the sequencer controls the channel selection in this mode. Use the SEQFIFO register to properly set the channel information. The internal FIFO is not available in this mode.

Changes to the FE, SR, PDE, and CID CONFIG register bits are active with the start of the next conversion. However, there is a delay of one read access.

Update the register using every other RD pulse. This pulse is aligned either with the pulse starting the conversion or the one that reads the channel B conversion results; compare with Figure 6-6.

ADC168M102R-SP Fully
                    Differential Mode IV Timing (M0 = 1, M1 = 1, PDE = 0, and CID = 0
                    Example) Figure 6-9 Fully Differential Mode IV Timing (M0 = 1, M1 = 1, PDE = 0, and CID = 0 Example)