SLVSJW9 May   2026 PCA9306H

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics (Translating Down)
    7. 5.7 Switching Characteristics (Translating Up)
    8. 5.8 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
      1. 7.1.1 Definition of threshold voltage
      2. 7.1.2 Correct Device Set Up
      3. 7.1.3 Switch and Translation Configuration
      4. 7.1.4 Negative Glitch Immunity
      5. 7.1.5 Controller on Side 1 or Side 2 of Device
      6. 7.1.6 LDO and PCA9306H Concerns
      7. 7.1.7 Current Limiting Resistance on VREF2
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Enable (EN) Pin
      2. 7.3.2 Voltage Translation
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 General Applications of I2C
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Bidirectional Voltage Translation
        2. 8.2.2.2 Sizing Pullup Resistors
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12.   Mechanical, Packaging, and Orderable Information

Description

The PCA9306H device is a dual bidirectional I2C and SMBus voltage-level translator with an enable (EN) input, and is operational from 1.2V to 3.3V VREF1 and 1.8V to 5.5V VREF2.

The PCA9306H device allows bidirectional voltage translations between 1.2V and 5V, without the use of a direction pin. The low ON-state resistance (RON) of the switch allows connections to be made with minimal propagation delay. When EN is high, the translator switch is ON, and the SCL1 and SDA1 I/O are connected to the SCL2 and SDA2 I/O, respectively, allowing bidirectional data flow between ports. When EN is low, the translator switch is off, and a high-impedance state exists between ports.

In addition to voltage translation, the PCA9306H device can be used to separate a 400kHz bus from a 100kHz bus by controlling the EN pin to disconnect the slower bus during fast-mode communication.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
PCA9306H X2SON (8) 1.4mm × 1mm
For all available packages, see the orderable addendum at the end of the datasheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
PCA9306H Simplified Application DiagramSimplified Application Diagram