Home Interface I2C, I3C & SPI ICs I2C & I3C level shifters, buffers & hubs
NEW

PCA9306H

ACTIVE

Product details

Features Enable pin Protocols I2C Frequency (max) (MHz) 0.4 VCCA (min) (V) 1.2 VCCA (max) (V) 3.3 VCCB (min) (V) 1.8 VCCB (max) (V) 5.5 Supply restrictions VCCA <= VCCB Rating Catalog Operating temperature range (°C) -40 to 85
Features Enable pin Protocols I2C Frequency (max) (MHz) 0.4 VCCA (min) (V) 1.2 VCCA (max) (V) 3.3 VCCB (min) (V) 1.8 VCCB (max) (V) 5.5 Supply restrictions VCCA <= VCCB Rating Catalog Operating temperature range (°C) -40 to 85
X2SON (DQE) 8 1.4 mm² (1.4 mm × 1 mm)
  • 2-Bit bidirectional translator for SDA and SCL lines in mixed-mode I2C Applications
  • I2C and SMBus compatible
  • Less than 1.5ns maximum propagation delay to accommodate standard-mode and fast-mode I2C devices and multiple controllers
  • Negative glitch immunity on the I2C lines when EN = 0V
  • Allows voltage-level translation between
    • 1.2V VREF1 and 1.8V, 2.5V, 3.3V, or 5V VREF2
    • 1.8V VREF1 and 2.5V, 3.3V, or 5V VREF2
    • 2.5V VREF1 and 3.3V or 5V VREF2
    • 3.3V VREF1 and 5V VREF2
  • Provides bidirectional voltage translation with no direction pin
  • Low 3.5Ω ON-state resistance between input and output ports provides less signal distortion
  • Open-drain I2C I/O ports (SCL1, SDA1, SCL2, and SDA2)
  • 5V Tolerant I2C I/O ports to support mixed-mode signal operation
  • High-impedance SCL1, SDA1, SCL2, and SDA2 pins for EN = low
  • Lockup-free operation for isolation when EN = low
  • Flow-through pinout for ease of printed-circuit-board trace routing
  • Latch-up performance exceeds 100mA Per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000V Human-body model (A114-A)
    • 1000V Charged-device model (C101)
  • 2-Bit bidirectional translator for SDA and SCL lines in mixed-mode I2C Applications
  • I2C and SMBus compatible
  • Less than 1.5ns maximum propagation delay to accommodate standard-mode and fast-mode I2C devices and multiple controllers
  • Negative glitch immunity on the I2C lines when EN = 0V
  • Allows voltage-level translation between
    • 1.2V VREF1 and 1.8V, 2.5V, 3.3V, or 5V VREF2
    • 1.8V VREF1 and 2.5V, 3.3V, or 5V VREF2
    • 2.5V VREF1 and 3.3V or 5V VREF2
    • 3.3V VREF1 and 5V VREF2
  • Provides bidirectional voltage translation with no direction pin
  • Low 3.5Ω ON-state resistance between input and output ports provides less signal distortion
  • Open-drain I2C I/O ports (SCL1, SDA1, SCL2, and SDA2)
  • 5V Tolerant I2C I/O ports to support mixed-mode signal operation
  • High-impedance SCL1, SDA1, SCL2, and SDA2 pins for EN = low
  • Lockup-free operation for isolation when EN = low
  • Flow-through pinout for ease of printed-circuit-board trace routing
  • Latch-up performance exceeds 100mA Per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000V Human-body model (A114-A)
    • 1000V Charged-device model (C101)

The PCA9306H device is a dual bidirectional I2C and SMBus voltage-level translator with an enable (EN) input, and is operational from 1.2V to 3.3V VREF1 and 1.8V to 5.5V VREF2.

The PCA9306H device allows bidirectional voltage translations between 1.2V and 5V, without the use of a direction pin. The low ON-state resistance (RON) of the switch allows connections to be made with minimal propagation delay. When EN is high, the translator switch is ON, and the SCL1 and SDA1 I/O are connected to the SCL2 and SDA2 I/O, respectively, allowing bidirectional data flow between ports. When EN is low, the translator switch is off, and a high-impedance state exists between ports.

In addition to voltage translation, the PCA9306H device can be used to separate a 400kHz bus from a 100kHz bus by controlling the EN pin to disconnect the slower bus during fast-mode communication.

The PCA9306H device is a dual bidirectional I2C and SMBus voltage-level translator with an enable (EN) input, and is operational from 1.2V to 3.3V VREF1 and 1.8V to 5.5V VREF2.

The PCA9306H device allows bidirectional voltage translations between 1.2V and 5V, without the use of a direction pin. The low ON-state resistance (RON) of the switch allows connections to be made with minimal propagation delay. When EN is high, the translator switch is ON, and the SCL1 and SDA1 I/O are connected to the SCL2 and SDA2 I/O, respectively, allowing bidirectional data flow between ports. When EN is low, the translator switch is off, and a high-impedance state exists between ports.

In addition to voltage translation, the PCA9306H device can be used to separate a 400kHz bus from a 100kHz bus by controlling the EN pin to disconnect the slower bus during fast-mode communication.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet PCA9306H Dual Bidirectional I2 C Bus and SMBus Voltage-Level Translator datasheet PDF | HTML May 4, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
X2SON (DQE) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos