SLVSJZ5 September 2025 SN74LV8T573-Q1
PRODUCTION DATA
Figure 4-1 SN74LV8T573-Q1 RKS Package (Top View)
Figure 4-2 SN74LV8T573-Q1
PW, DGS Package | PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| OE | 1 | Input | Output enable for all channels, active low |
| D1 | 2 | Input | Input for channel 1 |
| D2 | 3 | Input | Input for channel 2 |
| D3 | 4 | Input | Input for channel 3 |
| D4 | 5 | Input | Input for channel 4 |
| D5 | 6 | Input | Input for channel 5 |
| D6 | 7 | Input | Input for channel 6 |
| D7 | 8 | Input | Input for channel 7 |
| D8 | 9 | Input | Input for channel 8 |
| GND | 10 | — | Ground |
| LE | 11 | Input | Latch enable |
| Q8 | 12 | Output | Output for channel 8 |
| Q7 | 13 | Output | Output for channel 7 |
| Q6 | 14 | Output | Output for channel 6 |
| Q5 | 15 | Output | Output for channel 5 |
| Q4 | 16 | Output | Output for channel 4 |
| Q3 | 17 | Output | Output for channel 3 |
| Q2 | 18 | Output | Output for channel 2 |
| Q1 | 19 | Output | Output for channel 1 |
| VCC | 20 | — | Postive supply |
| Thermal Pad(2) | — | The thermal pad can be connect to GND or left floating. Do not connect to any other signal or supply. | |