SLVSJZ5 September 2025 SN74LV8T573-Q1
PRODUCTION DATA
| PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| VOL(P) | Quiet output, maximum dynamic VOL | 0.8 | V | ||
| VOL(V) | Quiet output, minimum dynamic VOL | -0.2 | V | ||
| VOH(V) | Quiet output, minimum dynamic VOH | 3.8 | V | ||
| VIH(D) | High-level dynamic input voltage | 2 | V | ||
| VIL(D) | Low-level dynamic input voltage | 0.8 | V |