SLVSJZ5 September 2025 SN74LV8T573-Q1
PRODUCTION DATA
| PARAMETER | DESCRIPTION | CONDITION | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | |||||
| tW | Pulse duration | LE high | 1.8V | 3.7 | 3.7 | 3.7 | ns | |||
| tSU | Setup time | Data before LE falling edge | 1.8V | 1.5 | 1.7 | 1.7 | ns | |||
| tH | Hold time | Data after LE falling edge | 1.8V | 1.5 | 1.8 | 1.8 | ns | |||
| tW | Pulse duration | LE high | 2.5V | 3.7 | 3.7 | 3.7 | ns | |||
| tSU | Setup time | Data before LE falling edge | 2.5V | 0.8 | 0.9 | 1 | ns | |||
| tH | Hold time | Data after LE falling edge | 2.5V | 1.4 | 1.6 | 1.6 | ns | |||
| tW | Pulse duration | LE high | 3.3V | 3.7 | 3.7 | 3.7 | ns | |||
| tSU | Setup time | Data before LE falling edge | 3.3V | 0.5 | 0.6 | 0.7 | ns | |||
| tH | Hold time | Data after LE falling edge | 3.3V | 1.3 | 1.3 | 1.3 | ns | |||
| tW | Pulse duration | LE high | 5V | 3.7 | 3.7 | 3.7 | ns | |||
| tSU | Setup time | Data before LE falling edge | 5V | 0.4 | 0.7 | 0.7 | ns | |||
| tH | Hold time | Data after LE falling edge | 5V | 0.3 | 0.5 | 0.5 | ns | |||