SLVSK32 December 2025 TLV9041D , TLV9042D
PRODUCTION DATA
The TLV904xD family is specified for operation from 1.2V to 5.5V (±0.6V to ±2.75V); many specifications apply from –40°C to 125°C. Section 5.6 presents parameters that may exhibit significant variance with regard to operating voltage or temperature.
Supply voltages larger than 6V may permanently damage the device; see the Section 5.1 table.
Place 0.1µF bypass capacitors close to the power-supply pins to reduce coupling errors from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Section 9.1.