NEW

TLV9041D

ACTIVE

Single, 5.5-V, 3.5 MHz, ultra-low 1.2-V, low-quiescent current (10-μA) decompensated op amp

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.2 Rail-to-rail In, Out GBW (typ) (MHz) 3.1 Slew rate (typ) (V/µs) 1.5 Vos (offset voltage at 25°C) (max) (mV) 1.8 Iq per channel (typ) (mA) 0.0165 Vn at 1 kHz (typ) (nV√Hz) 36 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.4 Features Cost Optimized, Decompensated, EMI Hardened, Low power Input bias current (max) (pA) 3 CMRR (typ) (dB) 89 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.009 Output swing headroom (to positive supply) (typ) (V) 0.009
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.2 Rail-to-rail In, Out GBW (typ) (MHz) 3.1 Slew rate (typ) (V/µs) 1.5 Vos (offset voltage at 25°C) (max) (mV) 1.8 Iq per channel (typ) (mA) 0.0165 Vn at 1 kHz (typ) (nV√Hz) 36 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.4 Features Cost Optimized, Decompensated, EMI Hardened, Low power Input bias current (max) (pA) 3 CMRR (typ) (dB) 89 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.009 Output swing headroom (to positive supply) (typ) (V) 0.009
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Wide gain bandwidth product: 3.1MHz
  • Low quiescent current: 16µA/ch
  • Operational from supply voltage as low as 1.2V
  • Low integrated noise (0.1Hz - 10Hz): 4.5µVp-p
  • Low input offset voltage: ±0.5mV
  • Low input bias current: 1pA
  • Rail-to-rail input and output
  • Decompensated, gain ≥ 10V/V (stable)
  • Integrated RFI and EMI filters
  • Extended industrial temperature range: –40°C to 125°C
  • For unity gain stable version, see: TLV9041, TLV9042, TLV9044
  • Wide gain bandwidth product: 3.1MHz
  • Low quiescent current: 16µA/ch
  • Operational from supply voltage as low as 1.2V
  • Low integrated noise (0.1Hz - 10Hz): 4.5µVp-p
  • Low input offset voltage: ±0.5mV
  • Low input bias current: 1pA
  • Rail-to-rail input and output
  • Decompensated, gain ≥ 10V/V (stable)
  • Integrated RFI and EMI filters
  • Extended industrial temperature range: –40°C to 125°C
  • For unity gain stable version, see: TLV9041, TLV9042, TLV9044

The TLV904xD family includes single (TLV9041D) and dual (TLV9042D) decompensated operational amplifiers optimized for high efficiency in ultra-low-voltage applications. Operating from 1.2V to 5.5V with rail-to-rail input and output swing, this family of amplifiers deliver an exceptional gain bandwidth of 3.1MHz with only 16µA of quiescent current. The TLV904xD enables high gain circuit configurations and longevity in battery powered systems. The availability of miniature packages also allow this amplifier family to be used effectively in high density board applications.

The TLV904xD is among the few amplifiers in the industry capable of operating at supply voltages as low as 1.2V, making the family well suited for 1.5V coin cell applications. The high gain bandwidth eliminates the need for cascaded amplifier stages in signal conditioning and filtering applications such as field transmitters, motion detectors, and personal electronics, simplifying design while reducing both board space and overall system power consumption.

The TLV904xD family includes single (TLV9041D) and dual (TLV9042D) decompensated operational amplifiers optimized for high efficiency in ultra-low-voltage applications. Operating from 1.2V to 5.5V with rail-to-rail input and output swing, this family of amplifiers deliver an exceptional gain bandwidth of 3.1MHz with only 16µA of quiescent current. The TLV904xD enables high gain circuit configurations and longevity in battery powered systems. The availability of miniature packages also allow this amplifier family to be used effectively in high density board applications.

The TLV904xD is among the few amplifiers in the industry capable of operating at supply voltages as low as 1.2V, making the family well suited for 1.5V coin cell applications. The high gain bandwidth eliminates the need for cascaded amplifier stages in signal conditioning and filtering applications such as field transmitters, motion detectors, and personal electronics, simplifying design while reducing both board space and overall system power consumption.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV904xD 3.1MHz, 16µA Micro-Power, 1.2V Low Voltage, Decompensated RRIO Amplifier for Power Conscious Applications datasheet (Rev. B) PDF | HTML Jul 13, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TLV9041D PSpice Model

SLVMEQ2.ZIP (73 KB) - PSpice model
Supported products & hardware
Simulation model

TLV9041D TINA-TI SPICE Model

SLVMEQ3.ZIP (9 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos