NEW

TLV9042D

ACTIVE

Dual, 5.5-V, 3.5 MHz, ultra-low 1.2-V, low-quiescent current (10-μA) decompensated op amp

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.2 Rail-to-rail In, Out GBW (typ) (MHz) 3.1 Slew rate (typ) (V/µs) 0.8 Vos (offset voltage at 25°C) (max) (mV) 1.8 Iq per channel (typ) (mA) 0.016 Vn at 1 kHz (typ) (nV√Hz) 36 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.4 Features Cost Optimized, Decompensated, EMI Hardened, Low power Input bias current (max) (pA) 12 CMRR (typ) (dB) 89 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.009 Output swing headroom (to positive supply) (typ) (V) 0.009
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.2 Rail-to-rail In, Out GBW (typ) (MHz) 3.1 Slew rate (typ) (V/µs) 0.8 Vos (offset voltage at 25°C) (max) (mV) 1.8 Iq per channel (typ) (mA) 0.016 Vn at 1 kHz (typ) (nV√Hz) 36 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.4 Features Cost Optimized, Decompensated, EMI Hardened, Low power Input bias current (max) (pA) 12 CMRR (typ) (dB) 89 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.009 Output swing headroom (to positive supply) (typ) (V) 0.009
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9 WSON (DSG) 8 4 mm² 2 x 2
  • Wide gain bandwidth product: 3.1MHz
  • Low quiescent current: 16µA/ch
  • Operational from supply voltage as low as 1.2V
  • Low integrated noise (0.1Hz - 10Hz): 4.5µVp-p
  • Low input offset voltage: ±0.5mV
  • Low input bias current: 1pA
  • Rail-to-rail input and output
  • Decompensated, gain ≥ 10V/V (stable)
  • Integrated RFI and EMI filters
  • Extended industrial temperature range: –40°C to 125°C
  • For unity gain stable version, see: TLV9041, TLV9042, TLV9044
  • Wide gain bandwidth product: 3.1MHz
  • Low quiescent current: 16µA/ch
  • Operational from supply voltage as low as 1.2V
  • Low integrated noise (0.1Hz - 10Hz): 4.5µVp-p
  • Low input offset voltage: ±0.5mV
  • Low input bias current: 1pA
  • Rail-to-rail input and output
  • Decompensated, gain ≥ 10V/V (stable)
  • Integrated RFI and EMI filters
  • Extended industrial temperature range: –40°C to 125°C
  • For unity gain stable version, see: TLV9041, TLV9042, TLV9044

The TLV904xD family includes single (TLV9041D) and dual (TLV9042D) decompensated operational amplifiers optimized for high efficiency in ultra-low-voltage applications. Operating from 1.2V to 5.5V with rail-to-rail input and output swing, this family of amplifiers deliver an exceptional gain bandwidth of 3.1MHz with only 16µA of quiescent current. The TLV904xD enables high gain circuit configurations and longevity in battery powered systems. The availability of miniature packages also allow this amplifier family to be used effectively in high density board applications.

The TLV904xD is among the few amplifiers in the industry capable of operating at supply voltages as low as 1.2V, making the family well suited for 1.5V coin cell applications. The high gain bandwidth eliminates the need for cascaded amplifier stages in signal conditioning and filtering applications such as field transmitters, motion detectors, and personal electronics, simplifying design while reducing both board space and overall system power consumption.

The TLV904xD family includes single (TLV9041D) and dual (TLV9042D) decompensated operational amplifiers optimized for high efficiency in ultra-low-voltage applications. Operating from 1.2V to 5.5V with rail-to-rail input and output swing, this family of amplifiers deliver an exceptional gain bandwidth of 3.1MHz with only 16µA of quiescent current. The TLV904xD enables high gain circuit configurations and longevity in battery powered systems. The availability of miniature packages also allow this amplifier family to be used effectively in high density board applications.

The TLV904xD is among the few amplifiers in the industry capable of operating at supply voltages as low as 1.2V, making the family well suited for 1.5V coin cell applications. The high gain bandwidth eliminates the need for cascaded amplifier stages in signal conditioning and filtering applications such as field transmitters, motion detectors, and personal electronics, simplifying design while reducing both board space and overall system power consumption.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV904xD 3.1MHz, 16µA Micro-Power, 1.2V Low Voltage, Decompensated RRIO Amplifier for Power Conscious Applications datasheet (Rev. B) PDF | HTML 13 Jul 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages

The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)

User guide: PDF
Not available on TI.com
Simulation model

TLV9042D PSpice Model

SLVMEQ4.ZIP (28 KB) - PSpice Model
Simulation model

TLV9042D TINA-TI SPICE Model

SLVMEQ5.ZIP (7 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos