SLVSKC2A October 2025 – December 2025 TPS7E81
PRODUCTION DATA
The TPS7E81 low-dropout (LDO) linear voltage regulator is a low quiescent current device and supports a wide input voltage range of 3V to 40V. The wide output range is 1.2V to 38V for the adjustable configuration, 1.8V to 12V for the fixed configuration, and a load current of up to 150mA is supported. With only a 2.8µA quiescent current at no-load, the device is designed to power microcontrollers and other low-power loads for battery-powered applications.
The TPS7E81 supports very tight DC accuracy of ±1.2% over line, load, and temperature range. The device responds quickly to line and load transients. The low quiescent current (2.8μA typically) during regulation and controlled IQ even in dropout operation (12μA typically in no-load dropout) makes this device designed for battery-powered or always-on systems that require very little idle-state power dissipation.
The TPS7E81 supports a low dropout of typically 450mV at 150mA of load current. The device has a built-in protection mechanism for over-current, over-temperature, and over-power delivery for reliable operation of the LDO. The TPS7E81 is stable with an output capacitor range of 2.2μF to 100μF.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| TPS7E81 | DBV (SOT-23, 5) | 2.9mm × 2.8mm |
| DRV (WSON, 6) | 2.0mm × 2.0mm |