SLVSKC2A October 2025 – December 2025 TPS7E81
PRODUCTION DATA
For this design example, use the parameters listed in Table 7-2 as the input parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage range | 6V to 40V |
| Output voltage | 5V |
| Output current | 150mA |
| Output capacitor | 4.7µF |