SLVSKD3 April 2026 TDEL3G511
PRODUCTION DATA
The TDEL3G511 devices contain three independent fixed-time rising-edge delay blocks. Each channel delays the input signal rising edge by a predetermined amount, while allowing falling edges to pass through with minimal delay.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| TDEL3G511 | DRL (SOT-5X3, 8) |
2.1mm × 1.6mm | 2.1mm × 1.6mm |
| PART NUMBER | DELAY TIME(1) |
|---|---|
| TDEL1G51000 | 100ms |