SLVSKF8 October 2025 SN74ACT125-Q1
PRODUCTION DATA
Phase relationships between waveforms were chosen arbitrarily for the examples listed in the following table. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 2.5ns, Vt = 1.5V.
The outputs are measured individually with one input transition per measurement.
| TEST | S1 | S2 | RL | CL | ΔV | VLOAD |
|---|---|---|---|---|---|---|
| tPLH, tPHL | OPEN | OPEN | 500Ω | 50pF | — | — |
| tPLZ, tPZL | CLOSED | OPEN | 500Ω | 50pF | 0.3V | 2×VCC |
| tPHZ, tPZH | OPEN | CLOSED | 500Ω | 50pF | 0.3V | — |