SLVSKF8 October 2025 SN74ACT125-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| VOH | IOH = -50µA | 4.5V | 4.4 | 4.49 | V | |
| 5.5V | 5.4 | 5.49 | ||||
| IOH = -24mA | 4.5V | 3.7 | ||||
| IOH = -24mA | 5.5V | 4.7 | ||||
| IOH = -75mA(1) | 5.5V | 3.85 | ||||
| VOL | IOL = 50µA | 4.5V | 0.01 | 0.1 | V | |
| 5.5V | 0.01 | 0.1 | ||||
| IOL = 24mA | 4.5V | 0.5 | ||||
| IOL = 24mA | 5.5V | 0.5 | ||||
| IOL = 75mA(1) | 5.5V | 1.65 | ||||
| II | VI = 5.5V or GND | 0V to 5.5V | ±1 | µA | ||
| IOZ | VO = VCC or GND | 5.5V | ±10 | µA | ||
| ICC | VI = VCC or GND, IO = 0 | 5.5V | 0.1 | 2 | µA | |
| ΔICC | VI = VCC – 2.1V; Any Input | 4.5V to 5.5V | 1.5 | mA | ||
| CI | VI = VCC or GND | 5V | 2 | pF | ||
| CO | Output disabled, VO = VCC or GND | 5V | 4 | pF |