SLVSKP2A June   2026  – November 2026 TLV9023L-Q1

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1.     Pin Configurations:TLV9023L-Q1
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Outputs
        1. 6.4.1.1 Comparator Open-Drain Outputs
        2. 6.4.1.2 AND_OUT Output
      2. 6.4.2 Power-On Reset (POR)
        1. 6.4.2.1 Output POR Behavior
      3. 6.4.3 Output Latching
        1. 6.4.3.1 TLV9023L-Q1 Latch Behavior
        2. 6.4.3.2 Clear (CLR) Input
      4. 6.4.4 Inputs
        1. 6.4.4.1 Rail to Rail Input
        2. 6.4.4.2 Fail-Safe Inputs
        3. 6.4.4.3 Input Protection
        4. 6.4.4.4 Internal Hysteresis
        5. 6.4.4.5 AND_IN Input
        6. 6.4.4.6 Unused Inputs
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Basic Comparator Definitions
        1. 7.1.1.1 Operation
        2. 7.1.1.2 Propagation Delay
        3. 7.1.1.3 Overdrive Voltage
    2. 7.2 Typical Application
      1. 7.2.1 Window Comparator
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Input Protection

The TLV9023L-Q1 incorporates internal ESD protection circuits on all pins. The inputs use a proprietary "snapback" type ESD clamp from each pin to V-. There is no "upper" ESD clamp to V+, which allows the input pins to exceed the supply voltage (V+). During an ESD event, the snapback diodes "short" and go low impedance to V- (like an SCR).

If the inputs are to be connected to a low impedance source, such as a power supply or buffered reference line, TI recommends adding a current-limiting resistor in series with the input to limit any transient currents if the clamps conduct due to transients. The current must be limited 10mA or less. This series resistance can be part of any resistive input dividers or networks.

The ESD diodes cannot clamp on the upper voltages. The ESD clamps do not "hold" at a fixed maximum voltage like a Zener diode. If the inputs are connected to a source that can exceed 5.5V, then external clamping is required to prevent exceeding the maximum input voltage.

The input bias current is typically 5pA for input voltages between V+ and V-. Input bias current typically doubles for each 10°C temperature increase.