SLVSKP2A June 2026 – November 2026 TLV9023L-Q1
PRODMIX
The TLV9023L-Q1 features an open-drain (also commonly called open collector) sinking-only output stage enabling the output logic levels to be pulled up to any voltage up to 5.5V, independent of the comparator supply voltage (VS). The open-drain output also allows logical ORing of multiple open-drain outputs and logic level translation.
Each of the outputs also has an internal 350kΩ weak pull-up resistor to V+ to reduce the number of external pull-up resistors. If fast (<100ns) risetimes are required, a lower value external pull-up resistor is required to increase the risetime the expense of power dissipation.
Unused open-drain outputs can be left floating, or can be tied to the V- pin if floating pins are not allowed.
The open-drain output protection consists of a ESD clamp between the output and V- to allow the output to be pulled to any voltage up to a maximum of 5.5V, even if the pull-up voltage exceeds VS.