SLVSKU8 July 2026 TPS55285A
PRODUCTION DATA
MODE is shown in Figure 7-7 and described in Table 7-8.
Return to Summary Table.
MODE controls the operating mode of the TPS55285A.
DISCHG_2 bit controls the discharge FET enabled or disabled when Vout steps down. When DISCHG_2 is set to 1, the discharge FET current helps reducing the reverse current in FPWM mode when Vout steps down.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OE | SPREAD SPECTRUM | HICCUP | DISCHG | FSW | FPWM | DISCHG_2 | |
| R/W-0b | R/W-0b | R/W-1b | R/W-0b | R/W-00b | R/W-0b | R/W-0b | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | OE | R/W | 0b | Output enable 0b = Output disabled (Default) 1b = Output enable |
| 6 | SPREADSPECTRUM | R/W | 0b | Spread spectrum function 0b = Disable spread spectrum function (Default) 1b = Enable spread spectrum function |
| 5 | HICCUP | R/W | 1b | Hiccup mode 0b = Disable the hiccup during output short circuit protection. 1b = Enable the hiccup during output short circuit protection (Default) |
| 4 | DISCHG | R/W | 0b | Output discharge 0b = Disabled VOUT discharge when the device is in shutdown mode (Default) 1b = Enable VOUT discharge. VOUT is discharged to ground by an internal 100mA current sink in shutdown mode |
| 3-2 | FSW | R/W | 00b | Switching frequency 00b = 400kHz (Default) 01b = 800kHz 11b = 1.6MHz 11b = 2.1MHz |
| 1 | FPWM | R/W | 0b | Select operating mode at light load condition 0b = PFM operating mode at light load condition (Default) 1b = FPWM operating mode at light load condition |
| 0 | DISCHG_2 | R/W | 0b | 0b = Output discharge function is enabled when VREF voltage decreases. (Default) 1b = Output discharge function is disabled when VREF voltage decreases. |